2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 2
1750
Units
1750
File types
1750
Chinese Manufacturers
bar (PN)
1720
dia. of nominal (DN)
1750
outer dia. of flanges; (DD)
1643
dia. of newel (K)
1750
dia. of bolt (L)
1750
amount of bolt (N)
1750
bolt standard (M)
1750
outer dia. of flanges (D)
1750
thickness of flanges (C)
1750
Filter
Chinese Manufacturers CAD Catalog

Chinese Manufacturers CAD Catalog

XINYUHere you will find the CAD models of Chinese Manufacturers from the areas of gb9122-2000, gb9123.1-2000, gb9123.2-2000, gb9123.3-2000, gb9123.4-2000
Manufacturer filter
Compare multiple parts
Add at least 2 products with