2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 150
736
Units
727
File types
736
CKD
Model no. (MODEL)
525
Filter
CKD CAD Catalog Here you will find the CAD models of CKD from the areas of <span>3GD/4GD/4GE, ABSODEX high precision (ABSODEX) AX7000X, Air filter copper and PTFE free F※000(P6series), Air operated valve for chemical liquids LMD, Air sensor APA・PL・DPS・K・46011, Basic roller gear cam unit RGIB, Brake cylinder JSC3 series, Compact cylinderSMD2, Compact flow rate sensor for gas RAPIFLOW® FSM2, Compact roller gear cam unit RGIS・RGOS, Direct acting 2, 3-port solenoid valve for compressed air (Special purpose valve) FAB・GFAB・FAG・GFAG, Direct acting 2, 3-port solenoid valve for dry air (special purpose valve) FGB・FGG・GFGB・GFGG, Direct acting 2, 3-port solenoid valve for water (special purpose valve) FWB/FWG/GFWB/GFWG, Direct acting 2-port solenoid valve for medium vacuum (special purpose valve) FVB・GFVB, Direct acting 2-port solenoid valve for oil (special purpose valve) FLB/GFLB, ecs_fp1, Electric actuator ECS, Electric actuator ECV, Electric actuator ERL2, Electric actuator ESD2, Electric actuator ETV, Electric actuator KBZ, Electric vacuum valve EVB, ETS, ETS X-Y axes(Atype), ETS X-Z axes(F type), General purpose pressure gauge copper and PTFE free G49D-P6/G59D-P6, Karman vortex flow rate sensor for water FLUEREX WFK5000/WFK6000/WFK7000, Low pressure gas combination valve GAV, Lubricator copper and PTFE free L※000(P6series), M3GD/M4GD/M4GE, Manual pinch valve HPV, Manual Valve for Chemical Liquids MMD*03R, Manual Valve for Chemical Liquids MMD00, Manual valve for high vacuum MVP, Medium main line filterAF2000, MN3GD/MN4GD/MN4GE, Oil mist filter copper and PTFE free M※000, Pencil shaped cylinder SCPD2 series, Pencil shaped cylinder SCPG series, pneumatic_5_port_valve_4g4, Roller gear cam unit table RGIT・RGCT, Rotary clamp cylinder RCS, Slider type -  ETS-FP1, Slider type  ETS-P4, Slider type - ETV-FP1, Slider type low dust generation ECS-P4, Stainless steel tightening fitting ZJ, Standard parallel cam unit PCIS・PCOS, Standard roller gear cam unit RGIS・RGOS・RGCS, Stopper cylinder STA2, Swivel pick & place unit PPIM・PPIH・PPOH・PPIX・PPOX, ULKP-Double acting, Wide angle roller gear cam unit RGIL・RGOL</span>

CKD CAD Catalog

End of production productHere you will find the CAD models of CKD from the areas of 3GD/4GD/4GE, ABSODEX high precision (ABSODEX) AX7000X, Air filter copper and PTFE free F※000(P6series), Air operated valve for chemical liquids LMD, Air sensor APA・PL・DPS・K・46011, Basic roller gear cam unit RGIB, Brake cylinder JSC3 series, Compact cylinderSMD2, Compact flow rate sensor for gas RAPIFLOW® FSM2, Compact roller gear cam unit RGIS・RGOS, Direct acting 2, 3-port solenoid valve for compressed air (Special purpose valve) FAB・GFAB・FAG・GFAG, Direct acting 2, 3-port solenoid valve for dry air (special purpose valve) FGB・FGG・GFGB・GFGG, Direct acting 2, 3-port solenoid valve for water (special purpose valve) FWB/FWG/GFWB/GFWG, Direct acting 2-port solenoid valve for medium vacuum (special purpose valve) FVB・GFVB, Direct acting 2-port solenoid valve for oil (special purpose valve) FLB/GFLB, ecs_fp1, Electric actuator ECS, Electric actuator ECV, Electric actuator ERL2, Electric actuator ESD2, Electric actuator ETV, Electric actuator KBZ, Electric vacuum valve EVB, ETS, ETS X-Y axes(Atype), ETS X-Z axes(F type), General purpose pressure gauge copper and PTFE free G49D-P6/G59D-P6, Karman vortex flow rate sensor for water FLUEREX WFK5000/WFK6000/WFK7000, Low pressure gas combination valve GAV, Lubricator copper and PTFE free L※000(P6series), M3GD/M4GD/M4GE, Manual pinch valve HPV, Manual Valve for Chemical Liquids MMD*03R, Manual Valve for Chemical Liquids MMD00, Manual valve for high vacuum MVP, Medium main line filterAF2000, MN3GD/MN4GD/MN4GE, Oil mist filter copper and PTFE free M※000, Pencil shaped cylinder SCPD2 series, Pencil shaped cylinder SCPG series, pneumatic_5_port_valve_4g4, Roller gear cam unit table RGIT・RGCT, Rotary clamp cylinder RCS, Slider type - ETS-FP1, Slider type ETS-P4, Slider type - ETV-FP1, Slider type low dust generation ECS-P4, Stainless steel tightening fitting ZJ, Standard parallel cam unit PCIS・PCOS, Standard roller gear cam unit RGIS・RGOS・RGCS, Stopper cylinder STA2, Swivel pick & place unit PPIM・PPIH・PPOH・PPIX・PPOX, ULKP-Double acting, Wide angle roller gear cam unit RGIL・RGOL
EN
Catalog filter
All delivery countries/regions
All markets