2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 134
3710
Delivery countries/regions
2851
Units
3079
File types
3710
C Matic
Code (CODE)
3709
L1
3548
G
3705
Working Temperature (WT)
3709
Filter
C Matic CAD catalog <p data-start="233" data-end="519">C Matic specializes in precision-engineered <a href="/en/keywords/fittings" target="_blank" rel="noopener"><strong data-start="278" data-end="290">fittings</strong> </a>and <a href="/en/keywords/couplings" target="_blank" rel="noopener"><strong data-start="295" data-end="308">couplings</strong> </a>for pneumatic and fluid handling applications. Designed for durability and efficiency, these components ensure secure connections in industrial systems. Download high-quality CAD models for free on 3Dfindit.</p>

C Matic CAD catalog

C Matic specializes in precision-engineered fittings and couplings for pneumatic and fluid handling applications. Designed for durability and efficiency, these components ensure secure connections in industrial systems. Download high-quality CAD models for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

C Matic Fittings & Couplings – Precision Components as CAD Models

C Matic is a leading manufacturer of fittings and couplings, providing high-performance solutions for pneumatic and fluid handling systems. Their products are designed to ensure secure, leak-proof connections, enhancing efficiency in industrial automation, manufacturing, and transportation applications. With a focus on durability and reliability, C Matic’s fittings and couplings meet the highest industry standards.

Now available on 3Dfindit, engineers and designers can access precise CAD models of C Matic’s fittings and couplings, making it easy to integrate them into industrial and mechanical designs. These models simplify planning and ensure compatibility with various system configurations.

With over 6,500 catalogs on 3Dfindit, explore C Matic’s high-quality fittings and couplings, available for free download to support your engineering and manufacturing projects.

Branches:
Italy
Giussano (MB) (IT) 20833
C.Matic S.p.a.
Via Matteotti, 28-32
ITGiussano (MB) (IT)
+39 0362805246
+39 0362805262