Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 12
675
Units
675
File types
675
Categories
673
Classifications
673
Certificates
669
CONTRINEX
Part number (ORDERNO)
675
Product range (PR)
675
Operating principle (OPR)
675
Range max. (RM)
675
Operating range (OR)
630
Light source (LS)
675
Housing size (H)
675
Housing material (HM)
675
Enclosure rating (ER)
673
Polarity (P)
675
Output (O)
675
Interface (I)
675
Connection (C)
675
Supply voltage (SV)
675
Polarity + Output (PO)
675
Sensitivity adjustment (SA)
675
Switching frequency max. (SFM)
626
Temperature range (TR)
675
Weight (WG)
675
Custom tariff number (ECCN)
675
REACH
675
Filter
CONTRINEX CAD Catalog
Photoelectric sensorHere you will find the CAD models of CONTRINEX from the areas of Color and contrast sensors, Distance sensors, Fiber optic sensors and fibers, Light grids, Miniature sensors, Standard sensors, Transparent object sensors