2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Star knob DIN 6336-KU-50-M8-K

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
Thread
D2
D3 [mm]
H1 [mm]
H2 [mm]
T1 [mm]
Material bushing
WS
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
DIN 6336-KU-25-M5-K
25
M5
12
16
8
9.5
Steel
0.0070
73181692
YES
Product details
DIN 6336-KU-32-M6-K
32
M6
14
20
10
12.0
Steel
0.0110
73181692
YES
Product details
DIN 6336-KU-40-M6-K
40
M6
18
25
13
12.0
Steel
0.0192
73181692
YES
Product details
DIN 6336-KU-40-M8-K
40
M8
18
25
13
14.0
Steel
0.0200
73181692
YES
Product details
DIN 6336-KU-50-M8-K
50
M8
22
32
17
14.0
Steel
0.0345
73181692
YES
Product details
DIN 6336-KU-50-M10-K
50
M10
22
32
17
18.0
Steel
0.0400
73181692
YES
Product details
DIN 6336-KU-63-M10-K
63
M10
26
40
21
18.0
Steel
0.0700
73181692
YES
Product details
DIN 6336-KU-63-M12-K
63
M12
26
40
21
22.0
Steel
0.0770
73181692
YES
Product details
DIN 6336-KU-80-M12-K
80
M12
35
50
25
22.0
Steel
0.1450
73181692
YES
Product details
DIN 6336-KU-80-M16-K
80
M16
35
50
25
30.0
Steel
0.1400
73181699
YES
Product details
Show compressed display (10 products)
Order numberDIN 6336-KU-50-M8-K
ShorttextStar knobs, Type K, with threaded bush steel, duroplast
Latest change09.04.2026 11:52:47
Unit

Classifications

By Functionality

BYFUNC_FASTENING Fastening
BYFUNC_SCREWING Screwing
BYFUNC_CONTROLING Controling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-02 Palm grip

ECLASS 10.1

23-01-01-02 Palm grip

ECLASS 10.0.1

23-01-01-02 Palm grip

ECLASS 9.1

23-01-01-02 Palm grip

ECLASS 9.0

23-01-01-02 Palm grip

ECLASS 8.1

23-01-01-02 Palm grip

ECLASS 8.0

23-01-01-02 Palm grip

ECLASS 7.1

23-01-01-02 Palm grip

ECLASS 7.0

23-01-01-02 Palm grip

ECLASS 6.2

23-01-01-02 Palm grip

ECLASS 6.1

23-01-01-02 Palm grip

ECLASS 6.0

23-01-01-02 Palm grip

ECLASS 5.1

23-01-01-02 Palm grip

Standards

DIN-6x-63x-DIN 6336 DIN 6336
Compare multiple parts
Add at least 2 products with