Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 8
3
Enrichments
3
Units
3
File types
3
Eaton's CAD
Manufacturer Type Description
(MANUTYPEDESC)
3
Short Description
(DESCSHORT)
3
Long Description
(DESCLONG)
3
International product number
(INTNO)
3
Netto weight
(NETTO_WEIGHT)
3
ECLASS-13.0
(ECLASS_13_0)
3
ETIM-9.0
(ETIM_9_0)
3
Supply voltage AC 50 Hz [EF007532]
(EF007532)
3
Supply voltage AC 60 Hz [EF007533]
(EF007533)
3
Supply voltage DC [EF007534]
(EF007534)
3
Voltage type
(supply voltage) [EF002991] (EF002991)
3
Number of relay outputs [EF007348]
(EF007348)
3
Max. number of time switches [EF007349]
(EF007349)
3
Model [EF000010]
(EF000010)
3
Processing time
(1K, binary operation) [EF003004] (EF003004)
3
Number of HW-interfaces industrial Ethernet [EF003020]
(EF003020)
3
Number of interfaces PROFINET [EF006932]
(EF006932)
3
Number of HW-interfaces RS-232 [EF003021]
(EF003021)
3
Number of HW-interfaces RS-422 [EF003022]
(EF003022)
3
Number of HW-interfaces RS-485 [EF003023]
(EF003023)
3
Number of HW-interfaces USB [EF003025]
(EF003025)
3
Number of HW-interfaces parallel [EF003026]
(EF003026)
3
Number of HW-interfaces wireless [EF006933]
(EF006933)
3
Number of HW-interfaces other [EF003027]
(EF003027)
3
Number of analogue outputs [EF001995]
(EF001995)
3
Number of analogue inputs [EF001994]
(EF001994)
3
Number of digital inputs [EF001992]
(EF001992)
3
Number of digital outputs [EF001993]
(EF001993)
3
With optical interface [EF003028]
(EF003028)
3
Supporting protocol for TCP/IP [EF003050]
(EF003050)
3
Supporting protocol for PROFIBUS [EF003052]
(EF003052)
3
Supporting protocol for CAN [EF003053]
(EF003053)
3
Supporting protocol for EtherCAT [EF017564]
(EF017564)
3
Supporting protocol for INTERBUS [EF003054]
(EF003054)
3
Supporting protocol for ASI [EF003051]
(EF003051)
3
Supporting protocol for KNX [EF003055]
(EF003055)
3
Memory size [EF002997]
(EF002997)
3
Width [EF000008]
(EF000008)
3
Height [EF000040]
(EF000040)
3
Filter
...
Eaton's CAD
Industrial control, drives, automation and sensors
Programmable logic controllers (PLCs) & I/O systems
XC300 modular programmable logic controllers
Eaton's CAD
...
XC300 modular programmable logic controllers
Eaton's CAD CAD Catalog
XC300 modular programmable logic controllers
Here you will find the CAD models of Eaton's CAD
Add folder search
EN
Manufacturer filter
All markets
PLC CPU-module [EC000236]
Keywords
CAD
sensors
automation
Industrial control
drives
systems
Programmable logic controllers
Modular
Branches:
Germany
Bonn D - 53115
Eaton Industries GmbH
Hein-Moeller-Straße 7-11
Bonn
+ 49 (0) 228 - 602-0
+ 49 (0) 228 - 602-2433
anfragen-bonn@eaton.com
www.moeller.net
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)