2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 16
61
Enrichments
61
Delivery countries/regions
61
Units
61
File types
61
Eaton's CAD
Manufacturer Type Description (MANUTYPEDESC)
61
Short Description (DESCSHORT)
61
Long Description (DESCLONG)
61
International product number (INTNO)
61
Netto weight (NETTO_WEIGHT)
61
ECLASS_13_0
61
ETIM_9_0
61
Supply voltage AC 50 Hz (EF007532)
60
Supply voltage AC 60 Hz (EF007533)
60
Supply voltage DC (EF007534)
60
Voltage type (supply voltage) (EF002991)
60
Number of HW-interfaces industrial Ethernet (EF003020)
60
Number of interfaces PROFINET (EF006932)
60
Number of HW-interfaces RS-232 (EF003021)
60
Number of HW-interfaces RS-422 (EF003022)
60
Number of HW-interfaces RS-485 (EF003023)
60
Number of HW-interfaces serial TTY (EF003024)
60
Number of HW-interfaces USB (EF003025)
60
Number of HW-interfaces parallel (EF003026)
60
Number of HW-interfaces wireless (EF006933)
60
Number of HW-interfaces other (EF003027)
60
Supporting protocol for EtherCAT (EF017564)
60
Supporting protocol for PROFIBUS (EF003052)
60
Supporting protocol for CAN (EF003053)
60
Supporting protocol for INTERBUS (EF003054)
60
Supporting protocol for ASI (EF003051)
60
Supporting protocol for KNX (EF003055)
60
Supporting protocol for Modbus (EF003057)
60
Supporting protocol for Data-Highway (EF003058)
60
Supporting protocol for DeviceNet (EF003059)
60
Filter
Eaton's CAD CAD Catalog Here you will find the CAD models of Eaton's CAD from the areas of <span>Human machine interface (HMI) and industrial PCs</span>

Eaton's CAD CAD Catalog

Wiring devices and connectivityHere you will find the CAD models of Eaton's CAD from the areas of Human machine interface (HMI) and industrial PCs
EN
Catalog filter
All delivery countries/regions
All markets
Branches:
Germany
Bonn D - 53115
Eaton Industries GmbH
Hein-Moeller-Straße 7-11
DEBonn
+ 49 (0) 228 - 602-0
+ 49 (0) 228 - 602-2433