Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 7
25
Units
25
File types
25
Electric Solenoid Valves
PORT_SIZE
25
WIRING_TYPE
25
VOLTAGE
25
BODY_MATERIAL
25
BALL_SEAT
25
GEARS
25
BORE_TYPE
25
FLOW
25
COMPONENTS
25
SEAL_MATERIAL
25
ORIFICE_SIZE
25
TEMP_RANGE
25
PRESSURE_RANGE
25
MAX_TORQUE
25
POWER
25
COIL_CONNECTION
25
SUITABLE_MEDIA
25
ENCLOSURE_RATING
25
LIFE_EXPECTANCY
25
Filter
Electric Solenoid Valves CAD Catalog
Ball Valves
Here you will find the CAD models of Electric Solenoid Valves from the areas of
Brass, Plastic Valves, Stainless Steel
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Electric Solenoid Valves
Ball Valves
Electric Solenoid Valves
Ball Valves
Brass
Plastic Valves
Stainless Steel
3 Way Ball Valves
Keywords
Electric
Solenoid Valves
Valves
Brass
Stainless Steel
Ball Valves
Plastic
Branches:
USA
Islandia, NY 11749
Electric Solenoid Valves
85B Hoffman Lane
Islandia, NY
1-800-983-8230
sales@electricsolenoidvalves.com
www.electricsolenoidvalves.com