2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 1
18
Units
18
File types
18
Eurocell
_bimspec_guid (VAR_BIMSPEC_GUID)
18
_created by (VAR_CREATED_BY)
16
_current revision (VAR_CURRENT_REVISION)
18
always vertical (ALWAYS_VERTICAL)
18
assetidentifier (ASSETIDENTIFIER)
18
assettype (ASSETTYPE)
16
barcode (BARCODE)
18
chamfered_bead (CHAMFERED_BEAD)
18
cill_125mm (CILL_125MM)
18
cill_150mm (CILL_150MM)
18
cill_180mm (CILL_180MM)
18
cill_225mm (CILL_225MM)
18
cill_85mm (CILL_85MM)
18
cill_height (CILL_HEIGHT)
18
classificationname (CLASSIFICATIONNAME)
18
classificationvalue (CLASSIFICATIONVALUE)
18
color (COLOR)
18
cost (COST)
18
createdon (CREATEDON)
18
cut with voids when loaded (CUT_WITH_VOIDS_WHEN_LOADED)
18
define thermal properties by (DEFINE_THERMAL_PROPERTIES_BY)
18
description (DESCRIPTION)
18
design option (DESIGN_OPTION)
18
double_glazed (DOUBLE_GLAZED)
18
durationunit (DURATIONUNIT)
18
error message (ERROR_MESSAGE)
18
expectedlife (EXPECTEDLIFE)
18
finish (FINISH)
16
frame profile (FRAME_PROFILE)
18
frame_depth (FRAME_DEPTH)
18
frame_height (FRAME_HEIGHT)
18
function (FUNCTION)
18
handle_height (HANDLE_HEIGHT)
18
installationdate (INSTALLATIONDATE)
18
manufacturer (MANUFACTURER)
18
material (MATERIAL)
18
model (MODEL)
18
modelnumber (MODELNUMBER)
18
omniclass number (OMNICLASS_NUMBER)
18
Filter
Eurocell CAD Catalog

Eurocell CAD Catalog

Aspect DoorsHere you will find the CAD models of Eurocell
EN
Catalog filter
All delivery countries/regions
All markets