2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 94
10 229
Enrichments
9906
Units
10 227
File types
10 229
Funken
Weight (CNSMASSEXACT)
7453
Pressure difference (DD)
321
Safety type (SA)
321
Number of poles (PZ)
321
Type (TYP)
321
Sync. RPM. at 50 Hz (SD)
197
From 10 Hz (SD1)
321
To 60 Hz (SD2)
321
Rated current (A) at 400V / 50Hz or 230V / 50Hz (NS)
321
Size (BG)
321
Design type (BA)
321
Specification (ASTEXT)
10 227
Filter
Funken CAD Catalog

Funken CAD Catalog

Funken Kunststoffanlagen specializes in energy-efficient plastic fans, ideal for exhausting chemically laden and aggressive air. Their high-quality products, including radial and roof fans, ensure safe air handling in laboratories and chemical industries. Download CAD models of Funken products for free on 3Dfindit.

 

EN
Catalog filter
All delivery countries/regions
All markets

Reliable Plastic Fans for Industrial Use – Now Available as CAD Models

Funken Kunststoffanlagen is a leader in manufacturing energy-efficient plastic exhaust systems. Their range of products, including radial fans and roof fans, is specifically engineered for the safe extraction of chemically laden air in laboratory and industrial settings. Constructed from durable, flame-retardant polypropylene, Funken’s fans ensure compliance with strict safety regulations and high performance standards.

With over two decades of experience, Funken is committed to quality and innovation. Each product is designed to maximize energy efficiency while minimizing environmental impact, making them an ideal choice for businesses seeking sustainable solutions. The company prides itself on providing excellent customer support, from initial consultation to the assembly of complete systems tailored to specific needs.

You can access detailed CAD models of Funken’s exhaust systems on 3Dfindit, facilitating easy integration into your projects. Explore over 6,500 catalogs available for free download, featuring top-quality components from Funken to enhance your air handling solutions.

Branches:
Germany
Hennef (Sieg) 53773
Funken Kunststoffanlagen GmbH
Meysstr.1
DEHennef (Sieg)
+49 (0)2242 / 92 09 0
+49 (0)2242 / 92 09 11