2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 58
1286
Functionalities
34
Units
1283
File types
1286
Categories
966
Classifications
966
Certificates
1237
KBK Antriebstechnik
Size (SIZE)
606
Length (L)
1267
Bore (H7) (D1)
707
Outer Diameter (A)
300
Bore (H7) (D2)
435
Mass (CNSMASSEXACT)
1119
Speed max. (RPM)
520
Axial force (F)
69
Spider Element Width (F)
14
Different Bores H7 (D1)
6
Different Bores H7 (D2)
6
Speed Max. (RPM)
6
Filter
KBK Antriebstechnik CAD Catalog

KBK Antriebstechnik CAD Catalog

KBK Antriebstechnik offers high-quality couplings for various industrial applications. Download CAD models of KBK's couplings for free on 3Dfindit and integrate them easily into your design projects.

 

Manufacturer filter

Couplings by KBK Antriebstechnik – Available as CAD Models

KBK Antriebstechnik specializes in providing reliable couplings that are essential for ensuring smooth mechanical connections in various industrial applications. Designed for durability and performance, KBK's couplings are engineered to meet the highest standards, offering flexibility and efficiency in systems requiring robust connections.

On 3Dfindit, you can download free CAD models of KBK's couplings, compatible with most CAD software. These models streamline your design process and integrate easily into your workflow.

With over 6,500 catalogs available on 3Dfindit, explore KBK Antriebstechnik’s range of coupling solutions and download their CAD models to simplify your projects and enhance productivity.

Branches:
KBK Antriebstechnik GmbH
Unterlandstrasse 46
DEKlingenberg am Main
+49 (0) 9372 / 94061 - 0
+49 (0) 9372 / 94061 - 29
Compare multiple parts
Add at least 2 products with