2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 17
221
Enrichments
221
Units
221
File types
221
Kieback & Peter
Manufacturer name (SA010ID04)
219
Internet address of the manufacturer (SA010ID06)
219
Valve type (SA100ID04)
221
Valve type (SA110ID04)
219
Product classification (SA110ID06)
219
Body style (SA200ID03)
221
Body connection variants (SA300ID03)
221
Body material (SA400ID03)
221
Valve assembly type (SA700ID04)
221
max. operating temperature (SA700ID07)
221
Presettable insert (SA700ID13)
221
Product description (SA700ID26)
219
Nominal dimension DN (SA700ID28)
219
nominal pressure (SA700ID30)
219
permitted media (SA700ID40)
221
Max. glycol content of the medium (SA700ID42)
215
Description text (SA810ID10)
219
Part number of the standard (SA010ID02)
219
Filter
Kieback & Peter CAD Catalog Here you will find the CAD models of Kieback & Peter from the areas of <span>Radiator valves for two-pipe heating systems, Shut-off and control valves</span>

Kieback & Peter CAD Catalog

ArmaturesHere you will find the CAD models of Kieback & Peter from the areas of Radiator valves for two-pipe heating systems, Shut-off and control valves
EN
Catalog filter
All delivery countries/regions
All markets