Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 4
3
Units
3
File types
3
Kollmorgen
Basic Series
(BS)
3
Number of Rotor Stacks
(NRS)
1
Mounting Configuration
(MC)
2
Construction / Hookup
(C)
3
Winding / Leads
(W)
2
Shaft Configuration
(SC)
1
Shaft Modifications
(SM)
2
Special Sequence
(SS)
3
Filter
Kollmorgen CAD Catalog
E & H Series
Here you will find the CAD models of Kollmorgen
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Kollmorgen
E & H Series
Kollmorgen
E & H Series
E & H Series NEMA 23 Frame Conventional Hybrid 2.3" Motors
Hybrid Step Mot...
E & H Series NEMA 34 Frame Conventional Hybrid 3.4" Motors
Hybrid Step Mot...
E & H Series NEMA 42 Frame Conventional Hybrid 4.2" Motors
Hybrid Step Mot...
Keywords
Series
Hybrid
Step Motors
Step
Branches:
USA
Radford VA 24141
Kollmorgen
203A West Rock Road
Radford
1-540-633-3545
www.kollmorgen.com