Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 11
541
Units
541
File types
541
KYOUIKU GEAR MFG, CO., LTD.
Product information
(PINFO)
541
Ratio
(U)
541
Number of Teeth
(Z)
541
Module
(MOD)
541
Reference Diameter
(D)
541
Outside Diameter
(DA)
541
da2
(DA2)
541
Locating Distance
(A)
541
Bore Diameter
(DD)
541
Hub Diameter
(DH)
541
Hub Projection
(LH)
541
Bore Lenght
(L)
541
Overall lenght
(LW)
541
Tip Distance
(LA)
541
Face Width
(B)
541
Width of Key Way
(B2)
525
Depth of Key Way
(T2)
525
Nominal threads
(M)
534
Position of Set Screw
(LS)
535
Angle
(DEG)
541
Angle
(MIN)
541
Weight
(MASS)
16
Modification of hub
(HUB)
525
Filter
KYOUIKU GEAR MFG, CO., LTD. CAD Catalog
Miter Gears and Bevel Gears
Here you will find the CAD models of KYOUIKU GEAR MFG, CO., LTD.
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
KYOUIKU GEAR MFG, CO., LTD.
Miter Gears and Bevel Gears
KYOUIKU GEAR MFG, CO., LTD.
Miter Gears and Bevel Gears
Miter Gears
Module 0.5
Miter Gears
Module 0.8
Miter Gears(Spiral)
Module 0.8
Miter Gears
Module 1
Miter Gears(Spiral)
Module 1
Miter Gears
Module 1.25
Miter Gears
Module 1.5
Miter Gears(Spiral)
Module 1.5
Miter Gears
Module 2
Miter Gears(Spiral)
Module 2
Miter Gears
Module 2.25
Miter Gears
Module 2.5
Miter Gears(Spiral)
Module 2.5
Miter Gears
Module 3
Miter Gears(Spiral)
Module 3
Miter Gears
Module 3.5
Miter Gears
Module 3.75
Miter Gears
Module 4
Miter Gears
Module 4.5
Miter Gears
Module 5
Bevel Gears
Module 0.5
Bevel Gears
Module 0.8
Bevel Gears
Module 1
Bevel Gears(Spiral)
Module 1
Bevel Gears
Module 1.5
Bevel Gears(Spiral)
Module 1.5
Bevel Gears
Module 2
Bevel Gears(Spiral)
Module 2
Bevel Gears
Module 2.5
Bevel Gears(Spiral)
Module 2.5
Bevel Gears
Module 3
Bevel Gears(Spiral)
Module 3
Bevel Gears
Module 4
Bevel Gears
Module 5
Fine Cut Spiral Gears
Module 1.5
Fine Cut Spiral Gears
Module 2
Fine Cut Spiral Gears
Module 2.5
Fine Cut Spiral Gears
Module 3
B-LOCK
Ground Spiral Miter Gears
Module 1.5
Ground Spiral Miter Gears
Module 2
Ground Spiral Miter Gears
Module 2.5
Ground Spiral Miter Gears
Module 3
Ground Spiral Bevel Gears
Module 1.5
Ground Spiral Bevel Gears
Module 2
Ground Spiral Bevel Gears
Module 2.5
Keywords
Gear
Module
Gears
Miter
Bevel Gears
Ground
Spiral
Bevel
Branches:
Japan
Kaskabe-City 344-0057
KYOUIKU GEAR MFG,CO.,LTD.
14-9-13, Minamisakae-cho
Kaskabe-City
048-754-5842
048-754-1299
webinfo@kggear.co.jp
www.kggear.co.jp