Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 4
2538
Units
2538
File types
2538
KYOUIKU GEAR MFG, CO., LTD.
Product information
(PINFO)
2538
Module
(MOD)
2538
Material
(MTR)
2538
Number of Teeth
(Z)
2538
Reference Diameter d
(D)
2538
Tip Diameter
(DA)
2538
Type
(S)
2538
Face Width
(B)
2538
Bore Diameter
(DD)
2538
Hub Diameter
(DH)
2538
Hub Projection
(LH)
2538
Hub Projection(L type、C type)
(LHR)
2538
Overall lenght
(L)
2538
Width of Key Way
(B2)
2538
Depth of Key Way
(T2)
2538
Nominal threads
(M)
2538
Position of Set Screw
(LS)
2538
Dimension of Rim di
(DI)
2538
Thickness of Web
(BW)
2538
Modification of hub
(HUB)
2520
Filter
KYOUIKU GEAR MFG, CO., LTD. CAD Catalog
Spur Gears
Here you will find the CAD models of KYOUIKU GEAR MFG, CO., LTD.
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
KYOUIKU GEAR MFG, CO., LTD.
Spur Gears
KYOUIKU GEAR MFG, CO., LTD.
Spur Gears
Spur Gears
Module 0.3
Spur Gears
Module 0.5 (Brass)
Spur Gears
Module 0.5 (Polyacetal)
Spur Gears
Module 0.5 (S45C)
Spur Gears
Module 0.5 (SUS304)
Spur Gears
Module 0.5 (SUS304, Shapes L)
Spur Gears
Module 0.75 (Brass)
Spur Gears
Module 0.75 (S45C)
Spur Gears
Module 0.75 (SUS304)
Spur Gears
Module 0.8 (Brass)
Spur Gears
Module 0.8 (Polyacetal)
Spur Gears
Module 0.8 (S45C)
Spur Gears
Module 0.8 (SUS304)
Spur Gears
Module 0.8 (SUS304, Shapes L)
Spur Gears
Module 1 (Polyacetal)
Spur Gears
Module 1 (Z < 30, S45C, Shapes A1)
Spur Gears
Module 1 (30 <= Z < 60, S45C, Shapes A1)
Spur Gears
Module 1 (Z >= 60, S45C, Shapes A1)
Spur Gears
Module 1 (Z < 30, S45C, Shapes B1)
Spur Gears
Module 1 (30 <= Z < 60, S45C, Shapes B1)
Spur Gears
Module 1 (Z >= 60, S45C, Shapes B1)
Spur Gears
Module 1 (S45C, Shapes K2)
Spur Gears
Module 1 (S45C, Shapes L1, L2)
Spur Gears
Module 1 (SUS304)
Spur Gears
Module 1.25 (S45C)
Spur Gears
Module 1.25 (S45C, Shapes L)
Spur Gears
Module 1.5 (Z < 30, S45C, Shapes A1)
Spur Gears
Module 1.5 (30 <= Z < 60, S45C, Shapes A1)
Spur Gears
Module 1.5 (Z >= 60, S45C, Shapes A1)
Spur Gears
Module 1.5 (S45C, Shapes A2)
Spur Gears
Module 1.5 (Z < 30, S45C, Shapes B1)
Spur Gears
Module 1.5 (30 <= Z < 60, S45C, Shapes B1)
Spur Gears
Module 1.5 (Z >= 60, S45C, Shapes B1)
Spur Gears
Module 1.5 (S45C, Shapes B3)
Spur Gears
Module 1.5 (S45C, Shapes K2)
Spur Gears
Module 1.5 (S45C, Shapes L1, L2)
Spur Gears
Module 1.5 (SUS304)
Spur Gears
Module 2 (Z < 30, S45C, Shapes A1)
Spur Gears
Module 2 (30 <= Z < 60, S45C, Shapes A1)
Spur Gears
Module 2 (Z >= 60, S45C, Shapes A1)
Spur Gears
Module 2 (S45C, Shapes A2)
Spur Gears
Module 2 (Z < 30, S45C, Shapes B1)
Spur Gears
Module 2 (30 <= Z < 60, S45C, Shapes B1)
Spur Gears
Module 2 (Z >= 60, S45C, Shapes B1)
Spur Gears
Module 2 (S45C, Shapes B3)
Spur Gears
Module 2 (S45C, Shapes K2)
Spur Gears
Module 2 (S45C, Shapes L1, L2)
Spur Gears
Module 2 (SUS304)
Spur Gears
Module 2.5 (S45C)
Spur Gears
Module 2.5 (S45C, Shapes L)
Spur Gears
Module 3 (S45C)
Spur Gears
Module 4 (S45C)
Spur Gears
Module 5 (S45C)
Keywords
Gear
Module
Spur Gears
Shapes
Branches:
Japan
Kaskabe-City 344-0057
KYOUIKU GEAR MFG,CO.,LTD.
14-9-13, Minamisakae-cho
Kaskabe-City
048-754-5842
048-754-1299
webinfo@kggear.co.jp
www.kggear.co.jp