Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 18
225
Units
225
File types
225
Lechler
Spray angle
(WINKEL)
224
Type
(TYPE)
225
Material No.
(MAT)
217
Bore diameter Ø
(B)
224
Narrowest free cross section Ø
(E)
224
Volume flow at P=0.5 bar
(V1)
224
Volume flow at P=1.0 bar
(V2)
224
Volume flow at P=2.0 bar
(V3)
224
Volume flow at P=3.0 bar
(V4)
224
Volume flow at P=5.0 bar
(V5)
224
Volume flow at P=7.0 bar
(V6)
224
Filter
Lechler CAD Catalog
Hollow cone nozzles
Here you will find the CAD models of Lechler from the areas of
Axial-flow hollow cone nozzles, Tangential-flow hollow cone nozzles
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Lechler
Hollow cone nozzles
Lechler
Hollow cone nozzles
Axial-flow hollow cone nozzles
Tangential-flow hollow cone nozzles
Keywords
Series
Accessories
cone nozzles
hollow cone nozzles
system
Bayonet
flow
nut
Branches:
Great Britain
Sheffield S9 2TP
Lechler Ltd.
1 Fell Street, Newhall
Sheffield
+44 114 2492020
+44 114 2493600
info@lechler.com
www.lechler.de/index-en_US