2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 12
131
Enrichments
130
Units
130
File types
131
Özkan
Nominal Diameter (DN)
130
Pressure Rating (PN)
130
Valve (L)
52
Valve (L1)
92
e1 Valve (E1)
92
e2 Valve (E2)
92
ØD Flange (D)
130
ØK Flange (K)
130
Flange (C)
130
f Flange (F)
92
ØLxn Bolts (LN)
130
Ød Flange (D1)
92
Weight (W)
130
Custom Tariff number (CTN)
130
Filter
Özkan CAD Catalog <p>&Ouml;z-Kan specializes in high-performance <strong>industrial valves</strong> such as <strong><a href="/en/keywords/butterfly-valves" target="_blank" rel="noopener">butterfly valves</a></strong>, <strong><a href="/en/keywords/needle-valves" target="_blank" rel="noopener">needle valves</a></strong>, <strong><a href="/en/keywords/check-valves" target="_blank" rel="noopener">check valves</a></strong>&nbsp;and <strong>air release valves</strong>. Download precise CAD models of &Ouml;z-Kan components for free on 3Dfindit.</p>
<p>&nbsp;</p>

Özkan CAD Catalog

Öz-Kan specializes in high-performance industrial valves such as butterfly valves, needle valves, check valves and air release valves. Download precise CAD models of Öz-Kan components for free on 3Dfindit.

 

EN
Catalog filter
All delivery countries/regions
All markets

Industrial Valves by Öz-Kan – Now Available as CAD Models

Öz-Kan manufactures premium industrial valves such as butterfly valves, needle valves, check valves, and air release valves for efficient flow control. Their products are designed to meet the highest standards, ensuring durability and precision in applications like water systems, process industries, and industrial pipelines. Öz-Kan’s valves are ideal for optimizing flow systems and ensuring long-lasting performance in demanding environments.

On 3Dfindit, you can download CAD models of Öz-Kan’s butterfly valves, needle valves, and other components to integrate directly into your designs. These high-quality CAD files save time and simplify the design process, making them an essential resource for engineers and designers working on industrial piping and control systems.

With over 6,500 catalogs to explore, 3Dfindit offers free access to Öz-Kan’s innovative industrial valves, helping you achieve efficiency and precision in your projects.

Branches:
Turkey
Çigli, Izmir 35620
Öz-Kan Makina Elemanlari San. Tic. A.S
10032 Sk. No:27 Atatürk Organize Sanayi Bölgesi
TRÇigli, Izmir
+90 232 3280600
+90 232 3280609