Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 9
112
Units
112
File types
112
PRiCi FA
LV1 type
(LV1)
101
Material
(MAT)
112
Hardness
(HN)
102
Code
(CODE)
112
D
(VAR10)
90
C
(FIX02)
49
Hgc
(FIX04)
36
t
(FIX06)
36
No.
(VAR10)
8
Filter
PRiCi FA CAD Catalog
Buckling ring, thread sleeve, steel ball, oil nozzle and scale
Here you will find the CAD models of PRiCi FA
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
PRiCi FA
Small parts
Buckling ring, thread sleeve, steel ball, oil nozzle and scale
PRiCi FA
Small parts
Buckling ring, thread sleeve, steel ball, oil nozzle and scale
KSTW,KSTWS,BOX-KSTW,BOX-KSTWS
Retaining Rings External C-Type
KRTW,KRTWS,BOX-KRTW,BOX-KRTWS
Retaining Rings Internal C-Type
KNET,KNETS,BOX-KNET,BOX-KNETS
Retaining Rings External E-Type
KKEB,KKEA,KKEC,KKEBS,KKEAS,KKECS
Flat key standard type
KKEBL,KKEAL,KKECL
Flat Key Length Specified Type
KKEBM,KKEAM,KKECM,KKEBMS,KKEAMS,KKECMS
Flat key thread disassembly ty...
KKEBK,KKEAK,KKECK,KKEBKS,KKEAKS,KKECKS
Countersunk hole type of flat key thread
KKEBH,KKEAH,KKECH,KKEBHS,KKEEAHS,KKECHS
Flat key central sinking hole
KKEBJ,KKEAJ,KKECJ,KKEBJS,KKEAJS,KKECJS
Countersunk groove of center thread of flat key
KSPR,KSPRS
Spring pin
KSNPN,PACK-KSNPN,KSNPNS,PACK-KSNPNS
Cotter pin
KJNPN,KJNPNS
Locking pin
MSSIP
Insulated dowel pins
MSSA
Straight bar locating pin - positive tolerance - straight bar type
MSSB
Straight bar locating pin - negative tolerance - straight bar type
MSSTP ,MSSTM
One End Thread Type of Positive Tolerance
MSTP
One end threaded type
MSSY,MSSYC,MSSYG,MSSYGC
TJPXX
KH21CB,KH21CS
National standard C-type shaft with buckle
KH22EB,KH22ES
National standard E-type shaft with buckle
KH23CB
National standard reverse snap ring for C-type shaft
KH24CB,KH24SB
Retaining ring for national standard C-hole
Keywords
Small parts
ring
thread
nozzle
Buckling
oil
scale
steel ball
Branches:
China
昆山市
昆山泰润斯自动化科技有限公司
江苏省苏州市昆山市巴城镇石牌长发路617号
昆山市
0512-57107377
0512-57107399
cs@mail-prici.com.cn
https://www.prici.com.cn