2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 4
55
Enrichments
55
Units
55
File types
57
RMB ENERGIE
Manufacturer’s name (SA010ID04)
55
Type of supplied energy (SA700ID19)
55
Product series (SA700ID04)
55
Product description (SA700ID05)
55
Motor manufacturer (MS)
55
Articel number (SA810ID91)
55
GTIN number (SA810ID06)
55
Description text (SA810ID10)
55
Liquefied Petroleum gas input (FS)
40
CHP coefficient (SZ)
40
f Primary energy factor (FPF)
40
ƞ S =ƞson -Σ (F1-F5) (SA700ID27)
46
Sound pressure level (SA700ID47)
55
Sound power level (SA700ID30)
55
Gas supply pressure min. (SA700ID48)
55
Gas supply pressure max. (SA700ID49)
55
Electrical connection (SA110ID04)
55
min./max. ambient temperature (UT)
55
Cos φ uncompensated (COSU)
40
Number of steps (AS)
55
Degree of choking or resonance frequency (VBR)
55
Cos φ acc. to VDE-AR-N 4105 quadrants II, III (COSV)
55
Start-up current lk approx. (AIK)
6
Filter
RMB ENERGIE CAD Catalog

RMB ENERGIE CAD Catalog

RMB/ENERGIE offers high-efficiency cogeneration units including the neoTower® for natural gas, liquid gas, and bi-fuel applications. These advanced systems are designed to optimize energy efficiency and minimize CO2 emissions. Access CAD models for these products on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Explore CAD Models for neoTower® Cogeneration Units

RMB/ENERGIE provides high-performance cogeneration units, including the neoTower® designed for natural gas, liquid gas, and bi-fuel applications. These units deliver exceptional energy efficiency and reduce CO2 emissions, making them ideal for industries seeking sustainable and reliable energy solutions.

Engineers can access CAD models of these innovative products on 3Dfindit, simplifying integration into energy systems. With features like advanced control systems, real-time monitoring, and long maintenance intervals, neoTower® cogeneration units ensure optimal performance and longevity.

By utilizing 3Dfindit, users can explore over 6,500 catalogs and easily find the right components for their projects, boosting energy efficiency while promoting sustainability.

Branches:
Germany
Saterland 26683
RMB/ENERGIE GmbH
Hauptstraße 543a
DESaterland
+49 4498 92288 0