2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 5
70
Enrichments
70
Units
70
File types
70
Thermokon
Naming (BEZ)
70
Level of Detail (LOD)
70
Measured values (MESSG)
70
Application/type (AT)
70
Configuration (KONFIG)
70
Sensor (S)
70
Output voltage (AGSPA)
57
Output current (AGST)
13
Output switching contact (AGSK)
10
Input (EG)
2
Network technology (NTECH)
70
Data transmission (DUT)
16
Operating range temperature (TEB)
70
Operating ranges temperature (TEB1)
70
Operating range temperature enclosure (TEBG)
70
Operating range humidity (EBF)
70
Operating range pressure (EBD)
70
Power supply (SPANN)
70
Power consumption (LA)
70
Material in touch with media (MBM)
70
Filter
Thermokon CAD Catalog

Thermokon CAD Catalog

Pressure & VelocityHere you will find the CAD models of Thermokon from the areas of Air Pressure Sensors
EN
Catalog filter
All delivery countries/regions
All markets
Branches:
Germany
Mittenaar 35756
Thermokon Sensortechnik GmbH
Platanenweg 1
DEMittenaar
+49 2778/6960-0
+49 2778/6960-400