2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Keywords: 30
463
Enrichments
148
Units
460
File types
463
Categories
438
Classifications
438
Certificates
438
Trelleborg Industrial Products
Description (DES)
460
IP Protection (IP)
454
Material of the Membrane (MAT)
460
Material temperature range (T)
454
Properties (SR)
321
N. of cable lead-throughs (NE)
451
Suited for cables with connector (SPL)
216
Cable diameter (min.) (DIAMIN)
217
Cable diameter (max.) (DIAMAX)
217
Cable installation range 1 (Ø) (IR1)
423
Mounting type (MT)
330
Width (B)
296
Length (L)
438
Height (H)
444
Packaging unit weight (WP)
438
Packing (PK)
318
Packaging Unit (PA)
460
Delivery Unit (MOQ)
460
Delivery time (DT)
321
Customs Tariff Number (CN)
454
Filter
Trelleborg Industrial Products CAD Catalog

Trelleborg Industrial Products CAD Catalog

Trelleborg offers innovative Splitting Entry Systems, Cable Entry Plates, Cable Grommets, and the Trelleborg Modular System. These solutions ensure secure cable management and protection in demanding environments. Download CAD models for free on 3Dfindit.

EN
Catalog filter
All delivery countries/regions
All markets

Comprehensive Cable Management and Protection Solutions Available as CAD Models

Trelleborg specializes in advanced cable management solutions, including the Splitting Entry System, Cable Entry Plates, Cable Grommets, and the Trelleborg Modular System. These products are designed to enhance cable protection, secure management, and easy installation in industries like rail, marine, and industrial applications.

The Splitting Entry System and Cable Entry Plates ensure quick and reliable integration of cables, while Cable Grommets provide added protection from wear and environmental factors. The Trelleborg Modular System offers customizable solutions for versatile applications.

On 3Dfindit, you can access high-quality CAD models of Trelleborg’s cable management systems to streamline your design process. These components deliver durability, flexibility, and performance for critical projects.

Explore over 6,500 catalogs on 3Dfindit and download Trelleborg CAD models to optimize your engineering designs.

Branches:
Finland
Sastamala 38300
Trelleborg Industrial Products Finland Oy
Kikkerläntie 72
FISastamala
+358 3 512 6000
+358 3 512 6020