Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 3
49
Enrichments
226
Units
275
File types
275
VDL
Diameter
(D)
251
Length
(L)
226
Length
(Z)
250
Thickness
(E)
226
Packing number
(CNSQUANTITY)
275
Weight
(CNSMASS)
226
Filter
VDL CAD Catalog
PE100
Here you will find the CAD models of VDL
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
VDL
PE100
VDL
PE100
5105
ELBOW 90° LONG SDR11
5105
ELBOW 90° LONG SDR17
5106
ELBOW 45° LONG SDR11
5106
ELBOW 45° LONG SDR17
5108
REDUCING TEE 90° LONG SDR11
5108
REDUCING TEE 90° LONG SDR17
5108
TEE 90° LONG SDR11
5108
TEE 90° LONG SDR17
5113
REDUCER LONG SDR11
5113
REDUCER LONG SDR17
5118
ENDCAP LONG SDR11
5118
ENDACAP LONG SDR17
5119
FLANGE ADAPTOR BUTTERFLY VALVE SDR11
5119
FLANGE ADAPTOR BUTTERFLY VALVE SDR17
5119
FLANGE ADAPTOR LONG SDR11
5119
FLANGE ADAPTOR LONG SDR17
5888
RUBBER WASHER
9.71
PP STEEL FLANGE
Keywords
WASHER
STEEL FLANGE
RUBBER
Branches:
Netherlands
Raamsdonksveer 4941 VK
Van de Lande B.V.
Lissenveld 1
Raamsdonksveer
(+31) 162 516000
(+31) 162 521417
info@vandelande.com
www.vandelande.com