Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Keywords: 9
57
Units
57
File types
57
Wolverine
Catalog No.
(CN)
57
A
(A)
57
Filter
Wolverine CAD Catalog
English Standard Fixture Components
Here you will find the CAD models of Wolverine
Add folder search
Preferred catalog language
EN
Catalog filter
All delivery countries/regions
All markets
...
Wolverine
English Standard Fixture Components
Wolverine
English Standard Fixture Components
500-506
Aluminum Angle Bracket 2"-3"High;4"-8"High
700-704
Aluminum Angle Bracket 8"-12" High
804-809
Aluminum Standard Riser Bracket
810-818
Aluminum Standard Riser Bracket
AL-SAB 2002-2010
Aluminum Clamp & Datum Angle Bracket
SAB A 10-70
Special Application Brackets
Keywords
Fixture
Standard
Components
Aluminum
Angle Bracket
English
Clamp
Brackets
Branches:
USA
Roseville 48066
Wolverine Bronze Company
28178 Hayes Road
Roseville
586-776-8180
586-776-4510
est@fblcwb.com
www.wolverinebronze.com