Now you can own and fly an F-16 or SR-71 jet

Fun
What if you had a little skill, a lot of time and a small chunk of money? Then you could build your own scale version of these iconic planes and terrorize the neighborhood! Just imagine how quickly you could get the cat to its vet appointment.

Let's say you're looking for a nice used fighter jet or Cold War era spy plane, but maybe you don't have the $10 million to buy an F16. Who knows what a used SR-71 would cost? A tail fin sold on eBay in 2012 for $1 million, and that's just one piece of the worst airplane ever built. In 1964, when they were new, each SR-71 cost about $34,000,000; in today's dollars, that's about $350,000,000. Long story short - it would cost a ton of money to own one of these airplanes.

 

What if you had a little skill, a lot of time and a small chunk of money? Then you could build your own scale version of these iconic planes and terrorize the neighborhood! Just imagine how quickly you could get the cat to its vet appointment.

 

First up, check out the 1:4 scale F16 Falcon, painted in the fearsome orange and silver of the Royal Netherlands Air Force, or as we would call it in Ohio, "Hunter Orange".

 

Next up is a slightly smaller SR-71 in 1:8 or 1:10 scale with a "Pulse Jet" engine. Very fast and loud!

 

See the RC SR-71 Blackbird Jet

If you're toying with the idea of diving into the world of model airplanes, you're not alone. The thrill of piloting a miniature version of an iconic fighter jet or spy plane is an exciting alternative to owning a real airplane. The craftsmanship and technical skills that go into building these models are impressive. Hobbyists often invest countless hours perfecting every detail - from replicating the sleek lines of an SR-71 Blackbird to fine-tuning the mechanics of a pulse jet engine. This endeavor not only satisfies a passion for aviation, but also provides a tangible way to experience the performance and aesthetics of these legendary aircraft without the astronomical costs associated with scale versions.

 

For those who are passionate about engineering and design, platforms like 3Dfindit offer invaluable resources. 3Dfindit is a comprehensive database of 3D models and CAD parts that makes it easy to find and design components for your scale models. Whether you are looking for cylinders, motors, gearboxes, drives or actuators, 3Dfindit can provide you with the resources you need. Using such tools can streamline your design process and ensure your design works with precision.

 

Start your search now at 3Dfindit