Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
A&T-3D Gallery
Automated Equipment Components
B4-Linear Guides
GSBCT - 导向轴钳制器-法兰型
A&T-3D Gallery
Automated Equipment Components
B4-Linear Guides
GSBCT - 导向轴钳制器-法兰型
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GSBCT-50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Bestellnummer
CNSORDERNO
CODE
CODE
主体材质
MAT1
主体表面处理
SUR
旋转轴安装法兰材质
MAT2
控制方式
KZFS
SYZJ
SYZJ
D
D [mm]
D1
D1 [mm]
P
P [mm]
H
H [mm]
T
T [mm]
A
A [mm]
A1
A1 [mm]
F
F [mm]
θ
JD
d1
DD1 [mm]
d2
DD2 [mm]
h
HH [mm]
n
N [mm]
n1
N1 [mm]
d3
D3 [mm]
n2
N2 [mm]
BCL
BCL [N]
1
2
3
GSBCT-50
GSBCT
合金结构钢
阳极氧化
合金结构钢
气压、常开
50
51
145
28
25.0
12
40
134
65
22.5
9.0
5.3
3.8
6
8
5
2
60
GSBCT-90
GSBCT
合金结构钢
阳极氧化
合金结构钢
气压、常开
90
91
185
70
28.0
14
80
174
85
15.0
8.9
5.3
3.8
8
12
5
4
130
GSBCT-200
GSBCT
合金结构钢
阳极氧化
合金结构钢
气压、常开
200
201
328
150
35.0
16
176
310
153
45.0
10.4
6.4
4.6
12
16
0
0
500
Show compressed display (3 products)
Part information
Similar parts
Request for quote (RFQ)
A&T-3D Gallery
- GSBCT
Shorttext
导向轴钳制器-法兰型
Latest change
28.11.2025 23:37:46
Unit
Keywords
Automated
Equipment Components
Gallery
Guides
Classifications
CNS
CNSERPBASE Object Properties