2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

270971

Expand Table
EN
1/5
Order No.
BEST
Material
WS
Jaw width
BACKENB
width
B [mm]
Distance
B1 [mm]
Height
H [mm]
Height
H1 [mm]
H2 [mm]
Length
L [mm]
Length
L1 [mm]
Scope of delivery
LUMFANG
Description
BESCH
1
270971
Stainless steel
25
25
15
10.3
5
5
4.5
6.2
One setz with one flat and one V-block jaw
Includes vertical and horizontal V-block
Show compressed display (1 product)
Order number270971
Shorttext-
Latest change07.12.2022 09:30:44
Unit

Classifications

CNS

CNSERPBASE Object Properties