Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Butterfly Valves
Butterfly valve rotary knob flange - HoKa Absperrklappe mit Drehknopf, beidseitg mit Flansch, 15° Raster
Funken
...
Butterfly Valves
Butterfly valve rotary knob flange - HoKa Absperrklappe mit Drehknopf, beidseitg mit Flansch, 15° Raster
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Butterfly valve PP, inner diameter = 400 - 10037073(LOD=M300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Color knob
FARD
Diameter
DA [mm]
27
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 140 mm with flanges, 4th generation
28
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 160 mm with flanges, 4th generation
29
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 180 mm with flanges, 4th generation
30
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 200 mm with flanges, 4th generation
31
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 225 mm with flanges, 4th generation
32
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 250 mm with flanges, 4th generation
33
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 280 mm with flanges, 4th generation
34
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 315 mm with flanges, 4th generation
35
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 355 mm with flanges, 4th generation
36
|
HoKa PP butterfly valve incl. seal operated by control knob, Ø 400 mm with flanges, 4th generation
37
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 110 mm with flanges, 4th generation
38
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 125 mm with flanges, 4th generation
39
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 140 mm with flanges, 4th generation
40
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 160 mm with flanges, 4th generation
41
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 180 mm with flanges, 4th generation
42
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 200 mm with flanges, 4th generation
43
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 225 mm with flanges, 4th generation
44
|
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 250 mm with flanges, 4th generation
10037063
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 125 mm with flanges, 4th generation
PP
0125
RAL 7032
black
125
10037064
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 140 mm with flanges, 4th generation
PP
0140
RAL 7032
black
140
10037065
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 160 mm with flanges, 4th generation
PP
0160
RAL 7032
black
160
10037066
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 180 mm with flanges, 4th generation
PP
0180
RAL 7032
black
180
10037067
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 200 mm with flanges, 4th generation
PP
0200
RAL 7032
black
200
10037068
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 225 mm with flanges, 4th generation
PP
0225
RAL 7032
black
225
10037069
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 250 mm with flanges, 4th generation
PP
0250
RAL 7032
black
250
10037070
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 280 mm with flanges, 4th generation
PP
0280
RAL 7032
black
280
10037071
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 315 mm with flanges, 4th generation
PP
0315
RAL 7032
black
315
10037072
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 355 mm with flanges, 4th generation
PP
0355
RAL 7032
black
355
10037073
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, Ø 400 mm with flanges, 4th generation
PP
0400
RAL 7032
black
400
10037110
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 110 mm with flanges, 4th generation
PPs
0110
RAL 7037
black
110
10037111
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 125 mm with flanges, 4th generation
PPs
0125
RAL 7037
black
125
10037112
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 140 mm with flanges, 4th generation
PPs
0140
RAL 7037
black
140
10037113
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 160 mm with flanges, 4th generation
PPs
0160
RAL 7037
black
160
10037114
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 180 mm with flanges, 4th generation
PPs
0180
RAL 7037
black
180
10037115
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 200 mm with flanges, 4th generation
PPs
0200
RAL 7037
black
200
10037116
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 225 mm with flanges, 4th generation
PPs
0225
RAL 7037
black
225
10037117
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, Ø 250 mm with flanges, 4th generation
PPs
0250
RAL 7037
black
250
Show compressed display (73 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Funken
- Butterfly valve rotary knob flange
Order number
10037073
Shorttext
HoKa Absperrklappe mit Drehknopf, beidseitg mit Flansch, 15° Raster
Latest change
05.02.2025 09:20:23
Unit
Keywords
Butterfly Valves
Ventilation
butterfly valve
fittings
flange
rotary knob
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto