Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
profiles
10_series
1003-S, 1003-S-Black-FB - 1003-S Profile
80/20
Inch
profiles
10_series
1003-S, 1003-S-Black-FB - 1003-S Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1003-S-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [Inch]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
1003-S-145
10
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
2°
IX = 0.051^4 - IX 0.046^4
0461 in.²
35,000psi
10,200,000
145" , 242"
0.0447lb/in
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
80/20
- 1003-S, 1003-S-Black-FB
Order number
1003-S-145
Shorttext
1003-S Profile
Latest change
09.11.2023 07:08:27
Unit
Keywords
profiles
Classifications
CNS
CNSERPBASE Object Properties