2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1020-S-145

Expand Table
EN
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [Inch]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
1020-S-145
10
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
IX=.086^4 - IX=.310^4
.786 in.²
35,000psi
10,200,000 lb/in²
145" , 242"
.0763 lb/in
Show compressed display (1 configurable product)
Order number1020-S-145
Shorttext1020-S Profile
Latest change09.11.2023 07:08:27
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties
Order Number1020-S-145