2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

14-7-3643

Expand Table
EN
1/5
PREVIEW
Reference
REF
Material
MATERIAL
Finish
FINISH
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
Note
NOTE
weight
WEIGHT [g]
Link to PINET website
WEB
1
14-7-3643
steel
raw
104
92
5.5
9
17
type 1
390
https://webstore.pinet-industrie.com/en/products/25438-flag-hinges-b-steel-pin-brass-washer.html
Show compressed display (1 product)
Order number14-7-3643
ShorttextFlag hinges B - steel pin - brass washer
Latest change23.02.2024 14:10:59
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties