Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ningbo Supu Electronics
Electronic products
Electronic module
Relay module
X1S-16PP-1AU - 16-position small relay module (IN-line terminal OUT-line terminal)
Ningbo Supu Electronics
...
Relay module
X1S-16PP-1AU - 16-position small relay module (IN-line terminal OUT-line terminal)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
X1S-16PP-1AU
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Number of connections
NROFCS
Degree of protection
DEOFPN
Operating temperature range
OGTERE [℃]
Input connection method
ITCNMD
Output connection method
OTCNMD
Mounting type
MGTE
Coil current
CLCT [mA]
Rated Voltage
RDVE
Rated Current
RDCT [A]
Overvoltage category
OECY
Degree of pollution
DEOFPN1
Withstand voltage
WDVE [VAC/min]
Insulation Resistance
INRE [MΩ]
Wire Range
WERE [AWG]
Stripping length
SGLH [mm]
1
X1S-16PP-1AU
16
IP20
-20-+70
Push-in
直插端子
38mm DIN/Screws
4,6
24V DC
5
Ⅱ
2
500
500
28-16
9-10
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Ningbo Supu Electronics
- X1S-16PP-1AU
Order number
X1S-16PP-1AU
Shorttext
16-position small relay module (IN-line terminal OUT-line terminal)
Latest change
05.03.2025 11:16:07
Unit
Keywords
Electronic module
Electronic products
Electronics
Relay module
terminal
Classifications
CNS
CNSERPBASE Object Properties