Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Plug-in PCB connection technology
PCB connector (conductor connection)
1804424 - FRONT-MSTB 2,5/ 3-STF-5,08 BK
PHOENIX CONTACT
...
PCB connector (conductor connection)
1804424 - FRONT-MSTB 2,5/ 3-STF-5,08 BK
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1804424
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1804424
FRONT-MSTB 2,5/ 3-STF-5,08 BK
PCB connector
PCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: FRONT-MSTB 2,5/..-STF, pitch: 5.08 mm, connection method: Front screw connection, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard
Phoenix Contact GmbH & Co. KG
24
4046356863728
25.040
15
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
PHOENIX CONTACT
- 1804424
Order number
1804424
Shorttext
FRONT-MSTB 2,5/ 3-STF-5,08 BK
Latest change
11.02.2026 08:46:30
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-46-02-02 PCB connector (conductor connection)
ECLASS 13.0
27-46-02-02 PCB connector (conductor connection)
Screw connection
螺旋接头
Threaded joint
螺纹接合
Socket
插座
Copper
铜
Screw flange
Screw flange
Tin (Sn)
Tin (Sn)
Tin (Sn)
Tin (Sn)
black
黑色
V0
V0
PA
PA
Threaded joint
螺纹接合
ETIM 10.0
EC002638 Cable connector
ETIM 9.0
EC002638 Cable connector