Perforated steel banding: - Stainless steel grade AISI 316 (1.4401) or AISI 304 (1.4301) with a minimum thickness of 0.7 mm and width of 12 mm to 15 mm, with holes 6±1 mm in diameter. - Stainless steel grade AISI 304 (1.4301) with a minimum thickness of 0.8 mm and width of 10±1 mm, with holes 5±1 mm in diameter. - The steel banding has five holes on each of the two wings, which are aligned in order to fix a screw through both holes into the wall. Stainless steel screws and wall plugs: The pull-out value of the fixings for securing Stonepanel Sky panels to the wall should be determined on site using the characteristic pull-out resistance divided by a minimum safety factor of 3. Perforated steel banding: - Stainless steel grade AISI 316 (1.4401) or AISI 304 (1.4301) with a minimum thickness of 0.7 mm and width of 12 mm to 15 mm, with holes 6±1 mm in diameter. - Stainless steel grade AISI 304 (1.4301) with a minimum thickness of 0.8 mm and width of 10±1 mm, with holes 5±1 mm in diameter. - The steel banding has five holes on each of the two wings, which are aligned in order to fix a screw through both holes into the wall. Stainless steel screws and wall plugs: The pull-out value of the fixings for securing Stonepanel Sky panels to the wall should be determined on site using the characteristic pull-out resistance divided by a minimum safety factor of 3.
79.5 kg/m2
Contemporary
Generic Models
Avis Technique
Generally the panels do not require maintenance and are self-cleaning but removal of some types of mark may require specialist treatment For abnormal soiling, the surface may be cleaned using a hot water/household detergent mixture, applied with a suitable cleaning pad or sponge.
Details of: - Installation with a metal profile - Installation of Stonepanel - Installation on interior wall - Installation of the safety element (perforated band, screws and wall plugs) - Incoming corner - Protruding corner - Prefabricated protruding corner - Protruding corner with sawn panels - Protruding corner without Stonepanel continuity (lateral façade) - Upper edges - Avobe parapet - Frame of vain
0
5UPIA2C45
Low absorption
Perforated steel banding: - Stainless steel grade AISI 316 (1.4401) or AISI 304 (1.4301) with a minimum thickness of 0.7 mm and width of 12 mm to 15 mm, with holes 6±1 mm in diameter. - Stainless steel grade AISI 304 (1.4301) with a minimum thickness of 0.8 mm and width of 10±1 mm, with holes 5±1 mm in diameter. - The steel banding has five holes on each of the two wings, which are aligned in order to fix a screw through both holes into the wall. Stainless steel screws and wall plugs: The pull-out value of the fixings for securing Stonepanel Sky panels to the wall should be determined on site using the characteristic pull-out resistance divided by a minimum safety factor of 3. Perforated steel banding: - Stainless steel grade AISI 316 (1.4401) or AISI 304 (1.4301) with a minimum thickness of 0.7 mm and width of 12 mm to 15 mm, with holes 6±1 mm in diameter. - Stainless steel grade AISI 304 (1.4301) with a minimum thickness of 0.8 mm and width of 10±1 mm, with holes 5±1 mm in diameter. - The steel banding has five holes on each of the two wings, which are aligned in order to fix a screw through both holes into the wall. Stainless steel screws and wall plugs: The pull-out value of the fixings for securing Stonepanel Sky panels to the wall should be determined on site using the characteristic pull-out resistance divided by a minimum safety factor of 3.
79.5 kg/m2
Contemporary
Generic Models
Avis Technique
Generally the panels do not require maintenance and are self-cleaning but removal of some types of mark may require specialist treatment For abnormal soiling, the surface may be cleaned using a hot water/household detergent mixture, applied with a suitable cleaning pad or sponge.
Details of: - Installation with a metal profile - Installation of Stonepanel - Installation on interior wall - Installation of the safety element (perforated band, screws and wall plugs) - Incoming corner - Protruding corner - Prefabricated protruding corner - Protruding corner with sawn panels - Protruding corner without Stonepanel continuity (lateral façade) - Upper edges - Avobe parapet - Frame of vain