Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Solenoid Valves
Water Solenoid Valves
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
Solenoid Valves
Water Solenoid Valves
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
6281-270854-2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Bürkert-ITEM-No.
BUNR
Ausführung
AUSF
Circuit function
WW
Orifice size
DN [mm]
Port connection
LTA
Gewindelänge
GWL [mm]
Body material
WKST
Sealing material
DW
Voltage/Frequency
U [V/Hz]
Drossel
VARD
manual override
HA
cv-value-water
KV [m³/h]
Pressure range
PP
variant valve
V1
electrical connection
EX
cable outlet
VAR1
Plug end
SE
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
268066
Standard
A
50.0
G2
24.000
MS
EPDM
024/DC
without
40
0,2-16
NA38
Plan
268760
Standard
B
50.0
G2
24.000
MS
EPDM
230/50-60
without
40
0,2-16
NA38
Plan
269454
Standard
B
50.0
G2_1/2
27.000
MS
FKM
024/50
without
40
0,2-16
NA38
Plan
270133
Standard
A
40.0
G1_1/4
20.000
MS
FKM
024/DC
without
30
0,2-16
NA38
Plan
270134
Standard
A
40.0
G1_1/4
20.000
MS
FKM
024/50-60
without
30
0,2-16
NA38
Plan
270135
Standard
A
40.0
G1_1/4
20.000
MS
FKM
230/50-60
without
30
0,2-16
NA38
Plan
270139
Standard
B
40.0
G1_1/4
20.000
MS
NBR
024/DC
without
30
0,2-16
NA38
Plan
270140
Standard
B
40.0
G1_1/4
20.000
MS
NBR
024/50-60
without
30
0,2-16
NA38
Plan
270141
Standard
B
40.0
G1_1/4
20.000
MS
NBR
230/50-60
without
30
0,2-16
NA38
Plan
270852
Standard
A
13.0
G1/2
14.000
MS
FKM
230/50-60
without
3,8
0,2-16
NA38
Plan
270854
Standard
A
20.0
G3/4
16.000
MS
FKM
230/50-60
without
8,5
0,2-16
NA38
Plan
271673
Standard
B
50.0
G2_1/2
27.000
MS
EPDM
230/50
without
40
0,2-16
NA38
Plan
271682
Standard
A
25.0
G1
18.000
MS
FKM
110/50-60
without
12
0,2-16
NA38
Plan
271937
Standard
A
25.0
G1_1/4
20.000
VA
FKM
024/DC
without
12
0,2-16
NA38
Plan
272178
Standard
A
13.0
G1/2
14.000
MS
NBR
012/DC
without
3,8
0,2-16
NA38
Plan
272180
Standard
A
25.0
NPT1_1/4
17.300
VA
FKM
024/DC
without
12
0,2-16
NA38
Plan
272540
Standard
B
25.0
G1
18.000
MS
NBR
110/50-60
without
12
0,2-16
NA38
Plan
272544
Standard
A
13.0
G1/2
14.000
MS
EPDM
024/DC
without
3,8
0,2-16
NA38
Plan
272837
Standard
B
40.0
G1_1/2
22.000
MS
NBR
110/50-60
without
30
0,2-16
NA38
Plan
Show compressed display (1722 products)
Part information
Similar parts
Accessories
Request for quote (RFQ)
Buerkert
- 6281
Order number
270854
Shorttext
2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Latest change
06.10.2025 12:24:39
Unit
Keywords
General Purpose
Solenoid Valve
Solenoid Valves
Solenoids
Classifications
By Functionality
BYFUNC_ADJUSTING Adjusting
BYFUNC_CONVEYING Conveying
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
Order Number
270854
CNSPHYPROP Physical Properties
ECLASS 14.0
37-01-10-20 Diaphragm valve (with actuator)
ECLASS 10.1
37-01-10-20 Diaphragm valve (with actuator)
27-30-10 Servo valve (servo, hydraulics)
ECLASS 8.0
37-01-10-20 Diaphragm valve (incl. drive)
27-30-10 Servo valve (servo, hydraulics)
ECLASS 7.1
37-01-10-20 Diaphragm valve (incl. drive)
27-30-10 Servo valve (servo, hydraulics)
ECLASS 5.1
37-01-10-20 Diaphragm valve (incl. drive)
27-30-10 Servo valve (servo, hydraulics)