2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

223400484620

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
EF000193
VAR4
Etim class
VAR1
Code
CODE
Description
VAR0
EF001503
VAR5
EF006755
VAR19
EF006569
VAR18
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013),35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.32.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223202304440
Type 22. 32 Modular contactors, 25 A, 2 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 17. 5 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 32. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013),35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.32.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223202304520
Type 22. 32 Modular contactors, 25 A, 2 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 17. 5 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 32. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013),35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.32.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223202304540
Type 22. 32 Modular contactors, 25 A, 2 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 17. 5 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 32. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400124320
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400124340
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400244320
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400244340
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400244640
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400244720
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400244740
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223400484620
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223401204340
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223401204720
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223401204740
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223402304320
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223402304340
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223402304620
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223402304640
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting. Also available in the following version: Type 22.34.0.xxx.4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
223402304720
Type 22. 34. 0. xxx. 1xx0 Modular contactors, 25A, 4 contacts, with AgNi contact material, suitable for resistive, moderately inductive and motor loads, screw terminals. Features include: 35 mm wide, NO contact gap ≥ 3 mm, double break, Coil and contacts rated for continuous service, Silent AC/DC coil (with protection varistor), Protective separation between coil and contacts (reinforced insulation), Standard version with mechanical indicator and LED, Version with Auto-On-Off selector, Available versions with AgNi and AgSnO2 contact material, Compliant with EN 61095: 2009, Module with auxiliary contacts with Quickmount coupling to the contactor (versions with 1NO + 1NC and 2NO), For railway applications, plastic materials compliant with fire and smoke regulations (EN 45545-2: 2013), – 35 mm rail (EN 60715) mounting, Also available in the following version: , Type 22. 34. 0. xxx. 4xx0 (AgSnO2 contact material, specific for lamp loads and loads with high peak inrush currents)
3
DIN rail
Show compressed display (66 products)
Order number223400484620
ShorttextModular contactors
Latest change27.05.2022 12:25:09
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number223400484620