2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 2688051

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
2688051
AXL F DO32/1 1F
Digital module
Axioline F, Digital output module, Digital outputs: 32, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Phoenix Contact GmbH & Co. KG
5
4046356501576
53.600
125.894
Show compressed display (1 product)
Order number2688051
ShorttextAXL F DO32/1 1F
Latest change24.01.2025 18:20:39
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-26-04 Field bus, decentralized peripheral - digital I/O module

ECLASS 13.0

27-24-26-04 Field bus, decentralized peripheral - digital I/O module
No
without
No
other bus systemsother bus systems
without
No
No
without
No
EACEAC
DCDC
DCDC
No
No
No
No
Yes
Yes
No
Yes
Yes
No
Push-in connection推入式连接
without
without
IP20IP20
Semi-conductor半导体

ETIM 10.0

EC001599 Fieldbus, decentr. periphery - digital I/O module

ETIM 9.0

EC001599 Fieldbus, decentr. periphery - digital I/O module