2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RV10110CA10

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Circuit breaker, S00, motor protection, Class 10, A-release 0.18-0.25 A, short-circuit release 3.3 A
Circuit breaker size S00 for motor protection, CLASS 10 A-release 0.18...0.25 A N-release 3.3 A Screw terminal Standard switching capacity Circuit breaker SIRIUS 3RV1 For motor protection for the reliable shutdown in the event of a short-circuit and for protecting the loads and system against overload, and for safe isolation of the system from the network.Thanks to their low heat loss, the compact and climate-resistant circuit breakers are optimized for use in load feeders, and also for IE3/IE4 motors, of course, and equally for the switching of direct current. Worldwide approvals (e.g. IEC and UL/CSA) and applications in hazardous areas (ATEX or IEC Ex) are a matter of course.Device versions are available for motor protection, as main and EMERGENCY OFF switches and for use in IT networks. They are available with screw terminals and optionally with an integrated auxiliary switch.The comprehensive range of accessories, such as auxiliary switches, auxiliary releases etc. is standardized for all sizes. The use of different energy infeed options, such as the associated SIRIUS 3RV29 infeed system, considerably reduces the main circuit wiring.Simple, efficient and always up to date - SIRIUS modular system.
754554408729
3RV1011-0CA10
3RV10110CA10
Siemens AG
CIRCUIT-BREAKER 0.18...0,.25
Show compressed display (1 product)
Order number3RV10110CA10
ShorttextMotor protection circuit-breaker
Latest change19.09.2023 08:22:23
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-01 Motor protection circuit-breaker

ECLASS 11.0

27-37-04-01 Motor protection circuit-breaker

ECLASS 10.1

27-37-04-01 Motor protection circuit-breaker

ECLASS 9.1

27-37-04-01 Motor protection circuit-breaker
magneticmagnetic
Built-in unit fixed installation technologyBuilt-in unit fixed installation technology
YesYes
Rocker buttonRocker button
Screw connectionScrew connection
NoNo
NoNo
IP20IP20

ETIM 10.0

EC000074 Motor protection circuit-breaker

ETIM 9.0

EC000074 Motor protection circuit-breaker

ETIM 8.0

EC000074 Motor protection circuit-breaker

ETIM 7.0

EC000074 Motor protection circuit-breaker