2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SE22830GA43

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Hinge switch with aluminum hinge 1 NO/2 NC, slow-action contacts for 40 mm
Hinge switch Molded-plastic enclosure with aluminum hinge 1 NO/2 NC, Slow-action contacts for 40 mm profiles Supplied with additional hinge and fixing material Actuating angle 4° Safety hinge switches SIRIUS 3SE228 for tamper-proof monitoring of hinged doors and flaps.Maximum tamper protection based on the keyed connection between the switch and protective door hinge directly at the pivot point of the protective device. Small actuating angle of 10°.Safety is a SIRIUS business.
754554757421
3SE2283-0GA43
3SE22830GA43
Siemens AG
SIGUARD HINGE SWITCH
Show compressed display (1 product)
Order number3SE22830GA43
ShorttextHinge switch
Latest change19.09.2023 08:22:08
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-06-09 Hinge switch

ECLASS 11.0

27-27-06-09 Hinge switch

ECLASS 9.1

27-27-06-09 Hinge switch
WithoutWithout
Creep circuit elementCreep circuit element
YesYes
YesYes
WithoutWithout
Screw connectionScrew connection
NoNo
IP65IP65

ETIM 10.0

EC002591 Hinge switch

ETIM 9.0

EC002591 Hinge switch

ETIM 8.0

EC002591 Hinge switch

ETIM 7.0

EC002591 Hinge switch