2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SE63151BB02

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Contactless safety switch RFID rectangular 25 mm x 91 mm, individually coded
Possible alternative: 3SE6315-1BB02-1AP0 as of 10.2022 contact-free safety switch RFID rectangular 106 mm x 25 mm individually coded, multiple teach-in capability, with M12 plug 8-pole and magnet latching 18 N. order actuator separately: 3SE6310-1BC01 RFID safety switch SIRIUS 3SE63 for space-saving and manipulation-proof monitoring of a guard fence, cover or door with a high (IP69K) degree of protection.Due to their high IP69K degree of protection, the contactless devices are suitable for use in extreme environmental conditions. They offer extensive diagnostic options via LEDs, as well as better installation tolerance of the protective door compared to mechanical switches. The switches can be used for the highest safety requirements specified by PL eor SIL 3. All common safety evaluation devices, e.g. 3SK, can be connected.The RFID safety switches are coded by family (ready for operation and replaceable) or individually coded (multiple or single teach-in capability). Versions with magnetic latching as well as matching actuators (standard or with magnetic latching) are available.Cover caps, spacers and connection cables are available as accessories in various lengths.Safety is a SIRIUS business.
040892854190
3SE6315-1BB02
3SE63151BB02
Siemens AG
RFID- NON-CONTACT SAFETY SWITCH
Show compressed display (1 product)
Order number3SE63151BB02
ShorttextSafety-related magnetic proximity switch
Latest change19.09.2023 08:25:35
Unit

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-27-44-01 Safety-related magnetic proximity switch
27-27-43-02 Magnetic proximity switch

ECLASS 11.1

27-27-24-02 Safety-related magnetic proximity switch
27-27-01-05 Magnetic proximity switch

ECLASS 11.0

27-27-24-02 Safety-related magnetic proximity switch
27-27-01-05 Magnetic proximity switch

ECLASS 10.1

27-27-24-02 Safety-related magnetic proximity switch

ECLASS 9.1

27-27-24-02 Safety-related magnetic proximity switch
Not applicableNot applicable
YesYes
YesYes
DCDC

ETIM 10.0

EC002544 Magnetic proximity switch

ETIM 7.0

EC002544 Magnetic proximity switch