Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
Z4WEH22, Z4WH22 - 4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
Bosch Rexroth
...
Z4WEH22, Z4WH22 - 4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Z4WEH22E62-5X/6EG24ETK4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type of valve
TYPE
Type of actuation
TA
Size
SIZE
Spool symbols
SS
Component series
CS
Pilot valve
PV
Voltage
VOL [V]
Manual override
MO
Pilot oil suppy
POS
Switching time adjustment
STA
Electrical connection
EC
1
Z4WEH22E62-5X/6EG24ETK4
Z4
WEH: Electrohydraulic
22: Size 25
5X: Component series 50 to 59 (50 to 59: unchanged installation and connection dimensions)
6E: High-performance valve
G24: DC voltage 24 V
ET: Internal pilot oil supply, internal pilot oil drain (standard)
K4
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Bosch Rexroth
- Z4WEH22, Z4WH22
Shorttext
4/2 and 4/3 directional shut-off valves, internally pilot operated, externally pilot operated
Latest change
31.07.2025 09:05:20
Unit