2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

41300-124000901500

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Einspannweite
POS [mm]
Position T-slot nut
POS1 [mm]
distance
A [mm]
width
B [mm]
clamping depth
C [mm]
height
H [mm]
Length
L [mm]
Suitable
DZP
Tractive force
ZUGKRAFT [kN]
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS [mm]
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standardlieferzeit
STDLZ
1
2
41300-124000901500
20
0
70
90
8 / 3
12 / 17
57.5
K0815.112055
52
22.2720
Infotext
Info
Yes
84662080
4059495341583.000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
41300-124001251500
20
0
105
125
8 / 3
12 / 17
58.0
K0815.112055
52
31.0000
Infotext
Info
84662080
4059495341590.000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Show compressed display (2 configurable products)
Order number41300-124000901500
Shorttext5-axis compact clamping system smooth vice jaws
Latest change26.01.2026 06:52:30
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties