2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRGE10E50L-1X/315G24K31/A1M

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Electronics
E
Size
SIZE
Symbols
SYM
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
1
4WRGE10E50L-1X/315G24K31/A1M
4: 4 main ports
WRG: Electrically operated 2-stage fast response directional control valve of 4-way design with servo valve pilot control
E: With integrated electronics
10: Size 10
50: 50 l/min
L: Linear
1X: Component series 10 to 19
Show compressed display (1 configurable product)
Shorttext4/3-way fast response valve
Latest change31.07.2025 09:05:20
Unit

Classifications

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties