Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Blickle
Heat-resistant wheels and castors
763580 - LI-VEHI 125R-FI
Blickle
Heat-resistant wheels and castors
763580 - LI-VEHI 125R-FI
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
763580
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
LI-VEHI 125R-FI
LI_VEHI_125R_FI
Article number of the manufacturer
MANUID
Short description
DESCSHORT
EAN
Name of manufacturer
MANUNAME
Planned delivery time
DELTIME
Wheel Ø
RADDURCHM [mm]
Wheel width
RADBREITE [mm]
LAGER
Load capacity at 4 km/h
TRAGF4KMH [kg]
Total height
HEIGHT [mm]
Plate size
PLATTE [mm]
Unit weight (kg)
WEIGHT [kg]
Tread material
MATERIALLAUFB
Wheel centre material
MATERIALRADK
1
763580
LI-VEHI 125R-FI
4047526121990
Blickle Räder+Rollen GmbH u. Co. KG
3
125
38
roller bearing
90
150
100 x 85
1.122
Rubber
pressed steel
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Blickle
- 763580
Order number
763580
Shorttext
LI-VEHI 125R-FI
Latest change
22.05.2025 14:25:47
Unit
Keywords
castors
wheels
Classifications
By Functionality
BYFUNC_ROLLING Rolling
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-37-02-01 Steering roller