Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
HELIA
Flush-mounting installation
7650 - Flush-mounting, Q-range®, depth 65mm
HELIA
Flush-mounting installation
7650 - Flush-mounting, Q-range®, depth 65mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7650
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Art. No.
CNSORDERNO
Type
BZ
Level of Details
LOD
Length
L [mm]
Width
B [mm]
Depth
T [mm]
Fixing screw spacing
ABSTAND [mm]
Geräteschrauben
GSCHRAUBEN
Schraubdome zur Gerätebefestigung
SCHRAUBDOME
Rohreinführung Horizontal
RFH
Rohreinführung Vertikal
RFV
Rohreinführung Boden
RFB
Durchverdrahtungsfelder
DVF
Individual net weight
CNSMASSEXACT [g]
1
7650
Flush-mounting, Q-range®, depth 65mm, for conduit M16-M20, with 2 screws, Combination distance 60/71mm
300
60
60
65
60
2
V: 2 x 3, H: 2 x 1
2 x M20, 2 x M16/20 mm
2 x M16, 4 x M16/20, 4 x M20 mm
2 x M20, 2 x M16, 2 x Ø 10,5 mm
2
34.59
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
HELIA
- 7650
Order number
7650
Shorttext
Flush-mounting, Q-range®, depth 65mm
Latest change
09.04.2025 07:11:59
Unit
Keywords
Installation
depth
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
IFC4
IFC4_IFCJUNCTIONBOX Junction Box
OmniClass 2006
23-80_30_14_24 23-80 30 14 24 Junction Boxes
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based