Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
metric
38_al_extrusions_blackets
Aluminum Frames 3
KNFSR8-808040 - 8 Series (Slot Width 10mm) 80,80,40mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Fixed Length - Others
Misumi
...
KNFSR8-808040 - 8 Series (Slot Width 10mm) 80,80,40mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Fixed Length - Others
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KNFSR8-808040-4000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Type and Frame
TPS
Material
MAT
Surface Treatment
ST
L
L [mm]
Mass
MASS [kg/m]
Sectional Area
SA [mm2]
Cross Sectional Moment of Inertia - lx
LX [mm4]
Cross Sectional Moment of Inertia - ly
LY [mm4]
1
KNFSR8-808040-4000
KNFSR8-808040
6063-T5 Aluminum Alloy
Clear Anodize
4000
3.61
1339
80.99x10^4
80.99x10^4
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
Misumi
- KNFSR8-808040
Shorttext
8 Series (Slot Width 10mm) 80,80,40mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Fixed Length - Others
Latest change
30.06.2021 13:17:11
Unit
Keywords
Aluminum Extrusions
Aluminum Frames
Fixed
Length
Series
Square
Width
metric
Classifications
CNS
CNSERPBASE Object Properties