2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

859-732

Expand Table
All delivery countries/regions
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
Weight
GEWICHT [g]
Comment
BEMERKUNGEN
eCl@ss 7.1
ECLASS71
1
859-732
Info DE
Info EN
0.08 - 2.5
28 - 14
5 - 6
56.00
6.00
91.00
5
5
gray
19.600
DC 24 V
27-26-15-03
Show compressed display (1 product)
Order number859-732
ShorttextOptocoupler terminal block
Latest change20.11.2025 14:58:00
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-26-15-03 Optocoupler
27-37-10-03 Power contactor, AC switching

ECLASS 7.0

27-37-10-03 Power contactor, a.c. switching

ECLASS 5.1

27-37-10-03 Power contactor

ETIM 10.0

EC000066 Power contactor, AC switching