2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

9196-91

Expand Table
EN
1/5
Order number
CNSORDERNO
EAN code
CNSEAN
Designation
BZ
Level of Details
LOD
Length
L [mm]
Width
B [mm]
Depth
T [mm]
Cut hole Ø
FR [mm]
For terminals up to
K [mm2]
Break-out openings Ø 20 mm
AO20
Break-out openings Ø 25 mm
AO25
Break-out openings Ø 25 mm
AO32
Data Sheet
INFOLINK
Infotext
INFOTEXT
1
9196-91
4013456231009
Junction casing 165 x 165 x 72 mm
300
165
165
72
4 x 68
16
8
2
2
HTML (Online)
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
Show compressed display (1 configurable product)
Order number9196-91
ShorttextJunction casing 165 x 165 x 72 mm
Latest change19.07.2024 11:23:31
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

IFC4

IFC4_IFCJUNCTIONBOX Junction Box

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based