Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem transports Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
95040 - Swivel and fixed castors heavy-duty version
norelem
...
Wheels, castors
95040 - Swivel and fixed castors heavy-duty version
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
95040-100374
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
version
AUSF
Rotation
ROT
wheel bearing
RL
Distance
A [mm]
width
B [mm]
width
B1 [mm]
width
B2 [mm]
Length
L [mm]
Length
L1 [mm]
height
H [mm]
diameter
D [mm]
Distance
R [mm]
load-carrying capacity
TFK [kg]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
95040-075323
Swivel Castor
0
ball bearing
45
85
60
0
100
80
118
9
82.5
300
1.5000
Infotext
Yes
83022000
4059495272832
95040-10037
Swivel Castor
0
slide bearing
45
85
60
0
100
80
140
9
95.0
500
1.5900
Infotext
Yes
83022000
4059495272863
95040-100373
Swivel Castor
0
ball bearing
45
85
60
0
100
80
140
9
95.0
500
1.6910
Infotext
Yes
83022000
4059495272894
95040-12540
Swivel Castor
0
slide bearing
45
85
60
0
100
80
165
9
107.5
700
2.2220
Infotext
Yes
83022000
4059495272924
95040-125403
Swivel Castor
0
ball bearing
45
85
60
0
100
80
165
9
107.5
700
1.9910
Infotext
Yes
83022000
4059495272955
95040-15050
Swivel Castor
0
slide bearing
65
110
80
75
140
105
197
11
140.0
800
3.1600
Infotext
Yes
83022000
4059495272986
95040-150503
Swivel Castor
0
ball bearing
65
110
80
75
140
105
197
11
140.0
800
3.5300
Infotext
Yes
83022000
4059495273013
95040-075321
Fixed Castor
0
slide bearing
45
85
60
0
100
80
118
9
82.5
300
0.7352
Infotext
Yes
83022000
4059495272818
95040-075324
Fixed Castor
0
ball bearing
45
85
60
0
100
80
118
9
82.5
300
0.9000
Infotext
Yes
83022000
4059495272849
95040-100371
Fixed Castor
0
slide bearing
45
85
60
0
100
80
140
9
95.0
500
0.8800
Infotext
Yes
83022000
4059495272870
95040-100374
Fixed Castor
0
ball bearing
45
85
60
0
100
80
140
9
95.0
500
1.0070
Infotext
Yes
83022000
4059495272900
95040-125401
Fixed Castor
0
slide bearing
45
85
60
0
100
80
165
9
107.5
700
1.0200
Infotext
Yes
83022000
4059495272931
95040-125404
Fixed Castor
0
ball bearing
45
85
60
0
100
80
165
9
107.5
700
1.2790
Infotext
Yes
83022000
4059495272962
95040-150501
Fixed Castor
0
slide bearing
65
110
80
75
140
105
197
11
140.0
800
1.1900
Infoetxt
Yes
83022000
4059495272993
95040-150504
Fixed Castor
0
ball bearing
65
110
80
75
140
105
197
11
140.0
800
2.2250
Infotext
Yes
83022000
4059495273020
95040-075322
Swivel Castor with stop-top
0
slide bearing
45
85
60
0
100
80
118
9
82.5
300
1.6400
Infotext
Yes
83022000
4059495272825
95040-075325
Swivel Castor with stop-top
0
ball bearing
45
85
60
0
100
80
118
9
82.5
300
1.7130
Infotext
Yes
83022000
4059495272856
95040-100372
Swivel Castor with stop-top
0
slide bearing
45
85
60
0
100
80
140
9
95.0
500
1.6000
Infotext
Yes
83022000
4059495272887
95040-100375
Swivel Castor with stop-top
0
ball bearing
45
85
60
0
100
80
140
9
95.0
500
1.7000
Infotext
Yes
83022000
4059495272917
Show compressed display (24 configurable products)
Part information
Similar parts
Request for quote (RFQ)
norelem
- 95040
Order number
95040-100374
Shorttext
Swivel and fixed castors heavy-duty version
Latest change
20.02.2025 22:48:25
Unit
Keywords
Ball transfer units
Material handling
Wheels
castors
conveyor belts
fixed castors
swivel
transport
transports
version
Classifications
CNS
CNSERPBASE Object Properties
Order Number
95040-100374
Customs Tariff Number
83022000
Certificate RoHS
Yes
GTIN-Code
4059495272900
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
36-12-90-90 Continuous handling equipment (other, unspecified)
ECLASS 10.1
36-12-91-90 Continuous handling equipment (parts, unspecified)