2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Table

Expand Table
EN
1/5
Preview Image
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
Form
FORM
width
B [mm]
width
B1 [mm]
height
H [mm]
height
H1 [mm]
Length
L [mm]
Minimum bend radius
KB [mm]
Minimum bend radius
MB [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
7
8
9
10
VMQ (Silikon-Kautschuk)
A
11.5
0
21
10
2000
1,5-3,5
A=200 B=150 C=30 D=30
0.2910
Infotext
Yes
39173900
4067932110777
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
A
11.5
0
21
10
5000
1,5-3,5
A=200 B=150 C=30 D=30
0.6800
Infotext
Yes
39173900
4067932110784
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
A
11.5
0
21
10
10000
1,5-3,5
A=200 B=150 C=30 D=30
1.3700
Infotext
Yes
39173900
4067932110791
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
A
11.5
0
21
10
20000
1,5-3,5
A=200 B=150 C=30 D=30
3.2000
Infotext
Yes
39173900
4067932110807
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
A
11.5
0
21
10
50000
1,5-3,5
A=200 B=150 C=30 D=30
7.9600
Infotext
Yes
39173900
4067932110814
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
B
8.8
11
13
0
2000
1,0-3,0
A=50 B=40 C=80 D=100
0.2700
Infotext
Yes
39173900
4067932110821
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
B
8.8
11
13
0
5000
1,0-3,0
A=50 B=40 C=80 D=100
0.6800
Infotext
Yes
39173900
4067932110838
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
B
8.8
11
13
0
10000
1,0-3,0
A=50 B=40 C=80 D=100
1.3800
Infotext
Yes
39173900
4067932110845
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
B
8.8
11
13
0
20000
1,0-3,0
A=50 B=40 C=80 D=100
2.7000
Infotext
Yes
39173900
4067932110852
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
VMQ (Silikon-Kautschuk)
B
8.8
11
13
0
50000
1,0-3,0
A=50 B=40 C=80 D=100
6.7600
Infotext
Yes
39173900
4067932110869
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Show compressed display (10 products)

Classifications

CNS

CNSERPBASE Object Properties
GTIN-Code4067932110814
Certificate RoHSYes
Customs Tariff Number39173900
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties