2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

P506

Expand Table
EN
1/5
Order number
ORDER
Height
H [mm]
Free Height
HF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Height at Standard Load
H1 [mm]
Permissible Load
P2 [N]
Height at Permissible
H2 [mm]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Solid Height
HS [mm]
Quantity per a Bag
Q
Material
MAT
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
P496
9.8
11.5
2.90
23.7
129.50
9.80
215.80
8.70
77.080
3.00
8.70
3
Piano Wire
P497
38.6
44.0
1.80
10.1
81.40
38.60
135.60
35.00
15.004
14.00
25.20
5
Piano Wire
P498
34.9
40.5
1.80
10.2
80.70
34.90
134.40
31.20
14.475
14.00
25.20
10
Piano Wire
P499
42.1
46.0
1.60
7.0
80.50
42.10
134.20
39.40
20.408
22.00
35.20
10
Piano Wire
P500
40.3
44.0
1.60
7.0
80.50
40.30
134.20
37.80
21.486
21.00
33.60
10
Piano Wire
P501
51.6
60.0
1.80
10.0
82.10
51.60
136.80
46.10
9.826
21.00
37.80
5
Piano Wire
P502
38.1
47.0
2.00
13.5
83.40
38.10
138.90
32.20
9.375
13.00
26.00
5
Piano Wire
P503
26.4
35.0
2.60
30.0
83.50
26.40
139.00
20.60
9.679
4.25
11.10
3
Piano Wire
P504
51.7
60.0
1.80
9.8
83.50
51.70
139.10
46.20
10.052
22.00
39.60
5
Piano Wire
P505
44.8
55.5
2.30
20.3
84.10
44.80
140.20
37.60
7.845
8.00
18.40
3
Piano Wire
P506
61.2
98.0
3.00
37.0
99.00
61.20
165.00
36.80
2.697
9.50
28.50
2
Piano Wire
P507
31.6
45.5
3.20
33.2
105.50
31.60
175.90
22.40
7.620
7.00
22.40
3
Piano Wire
P508
38.2
48.0
2.00
14.0
80.70
38.20
134.50
31.70
8.257
13.00
26.00
5
Piano Wire
P509
23.2
29.5
2.20
16.5
89.40
23.20
149.10
19.10
14.288
7.50
16.50
10
Piano Wire
P510
44.8
60.0
2.30
18.3
92.60
44.80
154.30
34.70
6.090
13.00
29.90
3
Piano Wire
P511
50.7
58.0
1.80
9.3
87.20
50.70
145.40
45.80
11.905
22.50
40.50
10
Piano Wire
P512
51.5
62.5
2.10
14.3
88.90
51.50
148.30
44.10
8.081
15.00
31.50
5
Piano Wire
P513
33.8
47.0
2.50
21.2
103.20
33.80
171.90
25.00
7.806
9.50
23.80
3
Piano Wire
P514
26.6
30.0
1.80
9.3
87.20
26.60
145.40
24.30
25.684
11.50
20.70
10
Piano Wire
Show compressed display (212 configurable products)
Order numberP506
Latest change25.09.2024 01:59:57
Unit

Classifications

CNS

CNSERPBASE Object Properties